Catalog navigation
CAD model selection
Part Number
PRE30605ZN-TPR
Series
Regent Series
Wheel Diameter
3
2
2 1/2
4
5
INCH
Mounting Options
Threaded Stem
Grip Neck Stem
Grip Ring Stem
Top Plate Swivel
Top Plate Rigid
Stem/Plate Size
3/8"-16UNC x 1-1/2" (605)
5/16"-18UNC x 3/4" (532)
5/16"-18UNC x 1" (507)
5/16"-18UNC x 1-1/2" (500)
3/8"-16UNC x 3/4" (637)
3/8"-16UNC x 1" (634)
1/2"-13UNC x 1-1/2" (748)
Expanding Adapter Stem
N/A
Tread Width
13/16 INCH
Tread Type
Thermoplastic Rubber
Soft Rubber
No-Matic
Hard Rubber
Polyurethane
Polyolefin
MonoTech
Vipor
Finish
Zinc
Polished Nickel
Bright Chrome
Copper Oxide
Black Oxide
Minimum Order
-
Dynamic Load
110 Pounds
Caster Brake
Without Brake
Side Brake
Top Lock
Mounting Height
3 1/2 INCH
Swivel Radius
2 1/2 INCH
Download CAD models
Previews
3D
Dimension