Catalog navigation
CAD model selection
Part Number
62AX06228S
Series
62 Series
Fastening Type
Top Plate Swivel
Top Plate Rigid
Fastening Size
6-1/4'' x 4-1/2''
Wheel Type
AX - Round Polyurethane (Aluminum Core)
AN - Round Polyurethane (Aluminum Core)
MR - Moldon Rubber (Cast Iron Core)
XS - X-tra Soft Rubber (Flat)
XS - X-tra Soft Rubber (Flat) - Prevenz Antimicrobial
XR - X-tra Soft Rubber (Round)
XR - X-tra Soft Rubber (Round) - Prevenz Antimicrobial
PD - Polyurethane Flat Tread (Aluminum Core)
PM - Round Polyurethane (Aluminum Core)
XA - Polyurethane (Polypropylene Core)
XA - Polyurethane (Polypropylene Core) - Prevenz Antimicrobial
TM - Phenolic
NG - Maxim Nylon
NX - Trionix
CA - Cast Iron
FR - Ductile Iron Crowned Tread
FM - Ductile Iron Flat Tread
Wheel Diameter
6
4
5
8
INCH
Tread Width
2
INCH
Wheel Face
Radius Tread
Wheel Color
Maroon Tread on Aluminum Core
Temperature Range
-40°F to +180°F
Hardness
85 Shore A
Bearing Type
Precision Ball
Caster Brake
None
Poly Cam Brake (P)
Cam Brake (CB62)
FBB Face Brake (FBB)
Swivel Lock
None
Hand Operated Swivel Lock (L)
Capacity
1250 lbs
Mount Height
7 1/2 INCH
Swivel Lead
1 3/4 INCH
Swivel Radius
4 3/4 INCH
Weight
8 1/4 lbs.
Download CAD models
Previews
3D
Dimension