Catalog navigation
CAD model selection
Part Number
16HF04201S
Series
16 Series
Fastening Type
Top Plate Swivel
Top Plate Rigid
Fastening Size
4-1/2'' x 4''
5-1/2'' x 5'' (D Plate)
6-1/4'' x 4-1/2'' (K Plate)
Wheel Type
HF - HydroTech (Flat)
AX - Round Polyurethane (Aluminum Core)
AN - Round Polyurethane (Aluminum Core)
NP - Neoprene Round (Aluminum Core)
MR - Moldon Rubber (Cast Iron Core)
SZ - Semi-Pneumatic Monoprene (Black)
SV - Semi-Pneumatic Monoprene (Gray)
EG - Eagle Polyurethane (Polypropylene Core)
XS - X-tra Soft Rubber (Flat)
XR - X-tra Soft Rubber (Round)
PB - Polypropylene (Black)
RW - Polypropylene (Retort)
PD - Polyurethane (Aluminum Core)
PM - Round Polyurethane (Aluminum Core)
XA - Polyurethane (Polypropylene Core)
XI - X-treme Solid Polyurethane
XP - X-treme Plus Solid Polyurethane
TM - Phenolic
NG - Maxim Nylon
RT - Glass-Filled Polypropylene
DT - Glass-Filled Nylon (Heavy Duty)
HT - Glass-Filled Nylon (High Heat)
NX - Trionix Polymer
SE - Solid Elastomer
NW - White Nylon
CA - Cast Iron
VG - Cast Iron V-Groove
PI - Polyurethane (Cast Iron Core)
Wheel Diameter
4
5
6
8
INCH
Tread Width
2
INCH
Wheel Face
Flat Tread
Hardness
40(±5) Shore D
Wheel Color
Blue
Temperature Range
-45F to +180F intermittent service +120F Continuous
Bearing Type
Roller
Precision Ball
Delrin
Brake Type
None
Total Lock Brake (T)
FBA Face Brake (FBA)
FBE Face Brake (FBE)
Cam Brake (CB1)
Swivel Lock
None
Swivel Lock (L)
Capacity
600 lbs
Load Height Option
Standard
Mount Height
5 5/8 INCH
Swivel Lead
1 11/16 INCH
Swivel Radius
3 11/16 INCH
Download CAD models
Previews