??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
1.00001.52
Wheel
Polyolefin Wheels
Series
Wheel Diameter
Inch
Tread Width
7/8 Inch
Wheel Bearing
Capacity Each
75 Pounds
Thread Guards
Bearing Bore
5/16 Inch
Bore Less Bearing
1/2 Inch
Hub Length
1 1/32 Inch
Spanner Bushing Bore
0 Inch
Spanner Bushing Length
0 Inch
Weight
1/16 Pounds
Download CAD models
Previews
3D
Dimension