??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
8-W81-940
Series
Pneumatic
Mounting Options
Plate Size
4" x 4 1/2"
Bolt Hole Spacing
2 5/8" x 3 5/8" to 3" x 3"
Mounting Bolt Size
3/8 Inch
Wheel Dia.
Inch
Tread Width
2.80/4 Inch
Tread Type
Wheel Bearing
Ball
Finish
Capacity
310 Pounds
Caster Brake
Load Height
9 1/2 Inch
Swivel Rad.
6 1/8 Inch
Approximate Weight
8 Pounds
Download CAD models
Previews
3D
Dimension