카탈로그: WT Hight
생성됨: 29.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WT Hight
2.00002.319
WT Hight
Colson
Wheels
Powered by
CAD모델 선택
{wthight/colson/wheels/phenolic_asmtab.prj},{NB=2.00002.319},{WH=Phenolic Wheel},{SER=2},{D=2.50000000},{W=1.4375},{WB=9},{TG=-},{PPATH=phenolic_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
2.00002.319
Wheel
Phenolic Wheel
Series
2 Series (Capacity up to 350 lbs)
3 Series (Capacity up to 800 lbs)
4 Series (Capacity up to 800 lbs)
5 Series (Capacity up to 1400 lbs)
2 Series (Capacity up to 350 lbs)
3 Series (Capacity up to 800 lbs)
4 Series (Capacity up to 800 lbs)
5 Series (Capacity up to 1400 lbs)
Wheel Diameter
2 1/2
3
2 1/2
3
Inch
Tread Width
1 7/16
1 7/16
Inch
Wheel Bearing
Roller
Roller
Capacity Each
300
Pounds
Thread Guards
N/A
N/A
Bearing Bore
5/8
Inch
Bore Less Bearing
1 1/16
Inch
Hub Length
1 1/2
Inch
Spanner Bushing Bore
3/8
Inch
Spanner Bushing Length
1 17/32
Inch
Weight
5/8
Pounds
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
치수도