??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
5.00003.531
Wheel
Maxim Wheels
Wheel Diameter
Inch
Series
Tread Width
2 Inch
Wheel Bearing
Capacity Each
700 Pounds
Thread Guards
Bearing Bore
3/4 Inch
Bore Less Bearing
1 3/16 Inch
Hub Length
2 3/16 Inch
Spanner Bushing Bore
1/2 Inch
Spanner Bushing Length
2 7/16 Inch
Weight
5/8 Pounds
Download CAD models
Previews
3D
Dimension