??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
170AX06228S
Series
170 Series
Fastening Type
Fastening Size
4 1/2" x 4"
Wheel Type
Wheel Diameter
Inch
Tread Width
2 Inch
Wheel Face
Radius Tread
Wheel Color
Maroon Tread on Aluminum Core
Temperature Range
-40°F to +180°F
Hardness
Bearing Type
Brake Type
Swivel Lock
Capacity
1250 lbs
Rig Options
Mount Height
7 1/2 Inch
Swivel Lead
1 9/16 Inch
Swivel Radius
4 9/16 Inch
Download CAD models
Previews
3D
Dimension