Catalog navigation
CAD model selection
Part Number
D4.06109.HF9
Series
D4 Series Stainless Steel
Mounting Options
Stainless Steel Top Plate Swivel
Stainless Steel Top Plate Rigid
Wheel Diameter
6.000
4.000
5.000
8.000
Inch
Wheel Type
HydroTech (Flat)
Performa Rubber (Flat/Grey)
Performa Rubber (Flat/Conductive)
Performa Rubber (Round/Conductive)
Performa Rubber (Round)
Retort Hi-Temp
Polyolefin
Eagle Polyurethane
Polyurethane HI-TECH
K Solid Polyurethane
Phenolic - Hi-Temp
Phenolic
Maxim Nylon Glass Filled
Hi-Temp Nylon Glass Filled
Thermo Hi-Temp
White Nylon
HD Nylon Glass Filled
Endura Solid Elastomer
Commander HD
Wheel Bearing
Roller
Delrin
Pedestal Precision Ball
Capacity Each
900 Pounds
Caster Brake
None
Side Lock Brake (BRK3)
Total Lock Brake (BRK4)
Top Lock Brake (BRK7)
DirtBan Swivel Seal
None
DirtBan Swivel Seal (SEAL)
Load Height
7.500 Inch
Swivel Radius
4.875 Inch
Weight
5.00 lbs.
Download CAD models
Previews
3D
Dimension