Catalog navigation
CAD model selection
Part Number
CH-03CRB-125-SW-TP01
Series
Chrome Hospital (CH)
Mounting Options
Top Plate Swivel
Top Plate Rigid
Hollow Kingpin
Hollow Kingpin (Unassembled Caster)
Grip Ring Stem
Expanding Adapter (Nylon)
Expanding Adapter (Rubber)
Threaded Stem
Round Stem
Square Stem
Stem/Plate Size
3-5/8" x 2-1/2" (TP01)
2.63" x 3.03" (TP04)
Expanding Adapter Stem
N/A
Wheel Diameter
3
4
5
6
INCH
Tread Width
1 1/4 INCH
Tread Type
Conductive Rubber
Thermoplastic Rubber
Anti-Microbial TPR
Polyurethane TPU
Capacity
190 lbs
Caster Brake
Without Brake
Total Lock
Direction Lock
Load Height
4 7/16 INCH
Swivel Radius
2 29/32 INCH
Wheel Bearing
Annular Ball
Thread Guard
Without Thread Guards
With Thread Guards
Download CAD models
Previews