Catalog navigation
CAD model selection
Part No.
AS30P1TPR
Series
A-Line Series
Fastening Type
Top Plate Swivel
Top Plate Rigid
Threaded Stem
Grip Ring Stem
Hollow Kingpin
Fastening Size
2.5" x 3.622" (P1)
3-1/8" x 4-1/8 (P2)
Wheel Diameter
3
3 1/2
4
5
INCH
Tread Width
1 1/4 INCH
Wheel Type
Thermo-Rubber (TPR)
Thermo-Urethane (TPU)
Polyolefin (POD)
Capacity
210 lbs.
Mount Height
4 1/4 INCH
Bearing Type
Precision Ball
Brake Type
None
Side Tread Lock (SB)
Total Lock (TL)
Swivel Radius
2 15/16 INCH
Thread Guard
Full
Download CAD models
Previews