CAD model selection
Part Number
NG-05QDP-125-TL-TS02
Series
Next Generation Series
Mounting Options
Top Plate Swivel
Top Plate Rigid
Hollow Kingpin
Hollow Kingpin (Rigid)
Grip Ring Stem
Expanding Adapter Stem
Threaded Stem
Round Stem
Round Stem (Rigid)
Square Stem
Square Stem (Rigid)
Stem/Plate Size
1/2"-13UNC x 1" (TS02)
1/2"-13UNC x 1-1/2" (TS03)
7/16"-14UNC x 1-3/4" (TS05)
M12 x 60mm (TS21)
1/2"-13UNC x 2-11/16" (TS22)
Expanding Adapter Stem
N/A
Wheel Diameter
3
4
5
6
INCH
Tread Width
1 1/4 INCH
Tread Type
Santoprene
QuikStart TPR
Anti-Microbial TPR
Capacity
300 Lbs
Caster Brake
Without Brake
Total Lock
Direction Lock
Load Height
6 1/2 INCH
Swivel Radius
4 7/16 INCH
Wheel Bearing
Precision Ball
Material
Nylon
Non-Magnetic
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.