??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Part Number
2-1/2-30-105 PLT2
Series
30 Series
Mounting Options
Stem/Plate Size
Bolt Hole Spacing
1 3/4" x 3" to 1 3/4" x 2.69"
Mounting Bolt Size
5/16 Inch
Expanding Adapter Stem
Wheel Dia.
Inch
Tread Width
Inch
Tread Type
Wheel Bearing
Finish
Bright Zinc Plating
Capacity
140 Pounds
Caster Brake
Swivel Grease Seal
Load Height
3 5/8 Inch
Swivel Rad.
2 3/4 Inch
Approximate Weight
1 11/16 Pounds
下载CAD模型
预览
3D
尺寸标注