Catalog navigation
CAD model selection
Part Number
1.00001.441
Wheel
Performa Rubber
Wheel Type
Flat Gray Tread
Round Gray Tread
Flat Black Tread
Series
1 Series (Capacity up to 145 lbs)
2 Series (Capacity up to 325 lbs)
3 Series (Capacity up to 375 lbs)
4 Series (Capacity up to 500 lbs)
5 Series (Capacity up to 675 lbs)
Wheel Dia.
1 5/8
2
3
4
5
Inch
Tread Width
7/8 Inch
Wheel Bearing
Delrin
Capacity Each
60 Pounds
Thread Guards
N/A
Bearing Bore
5/16 Inch
Bore Less Bearing
1/2 Inch
Hub Length
1 1/32 Inch
Spanner Bushing Bore
0 Inch
Spanner Bushing Length
0 Inch
Weight
1/4 Pounds
Download CAD models
Previews
3D
Dimension