??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
470MR06501S
Series
470 Series
Fastening Type
Fastening Size
7 1/4" x 5 1/4"
Wheel Type
Wheel Diameter
Inch
Tread Width
3 Inch
Wheel Face
Moderate crown
Wheel Color
Black Tread on Black Enamel Core
Temperature Range
-40°F to +180°F
Hardness
70-85 Shore A
Bearing Type
Roller
Brake Type
Capacity
750 lbs.
Mount Height
8 Inch
Swivel Lead
2 7/32 Inch
Swivel Radius
5 7/32 Inch
Swivel Lock
Download CAD models
Previews
3D
Dimension