??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
410MR06501S
Series
410 Series
Fastening Type
Fastening Size
Wheel Type
Wheel Diameter
Inch
Tread Width
3 Inch
Wheel Face
Crowned Tread
Wheel Color
Black Tread on Black Enamel Core
Temperature Range
-40°F to +180°F
Hardness
70-85 Shore A
Bearing Type
Capacity
750 lbs
Toe Guard
Brake Type
Mount Height
8 Inch
Swivel Lead
2 7/32 Inch
Swivel Radius
5.21875 Inch
Swivel Lock
Download CAD models
Previews
3D
Dimension