??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
310PY10501S
Series
310 Series
Fastening Type
Fastening Size
Wheel Type
Wheel Diameter
Inch
Tread Width
3 Inch
Wheel Face
Crowned Tread
Wheel Color
Green Tread on Black Cast Iron Core
Temperature Range
-40°F to +180°F
Hardness
95 Shore A
Bearing Type
Capacity
3000 lbs
Toe Guard
Brake Type
Mount Height
11 1/2 Inch
Swivel Lead
2 1/4 Inch
Swivel Radius
7.2500 Inch
Swivel Lock
Download CAD models
Previews
3D
Dimension