Catalog navigation
CAD model selection
Part Number
18HF04229S
Series
18 Series
Fastening Type
Top Plate Swivel
Top Plate Rigid
Fastening Size
4-1/2'' x 4''
Wheel Type
HF - HydroTech (Flat)
AX - Round Polyurethane (Aluminum Core)
AN - Round Polyurethane (Aluminum Core)
NP - Neoprene Round (Aluminum Core)
XS - X-tra Soft Rubber (Flat)
XS - X-tra Soft Rubber (Flat) - Prevenz Antimicrobial
XR - X-tra Soft Rubber (Round)
XR - X-tra Soft Rubber (Round) - Prevenz Antimicrobial
EY - Swivel-EAZ (Crown)
EZ - Swivel-EAZ (Flat)
PM - Round Polyurethane (Aluminum Core)
SE - Solid Elastomer
DT - Glass-Filled Nylon (Heavy Duty)
NX - Trionix Polymer
Wheel Diameter
4
5
6
8
INCH
Tread Width
2
INCH
Wheel Face
Flat Tread
Hardness
40(±5) Shore D
Wheel Color
Blue
Temperature Range
-45F to +180F intermittent service +120F Continuous
Bearing Type
Pedestal Precision
Roller
Brake Type
None
FBC Face Brake (FBC)
FBB Face Brake (FBB)
FBE Face Brake (FBE)
Swivel Lock
None
Hand Operated Swivel Lock (L)
Capacity
600 lbs
Mount Height
5 5/8 INCH
Swivel Lead
1 11/16 INCH
Swivel Radius
3 11/16 INCH
Download CAD models
Previews
3D
Dimension