??
Catalog navigation
CADモデル選択
HELP_VARIABLE
Part Number
141AX06228S
Series
141 Series
Fastening Type
Fastening Size
Wheel Type
Wheel Diameter
Inch
Tread Width
2 Inch
Wheel Face
Round tread
Wheel Color
Maroon Tread on Aluminum Core
Temperature Range
-40°F to +180°F
Hardness
Bearing Type
Brake Type
Swivel Lock
Capacity
1250 lbs
Mount Height
8 Inch
Swivel Lead
3 Inch
Swivel Radius
6 Inch
ダウンロード(CADデータ)
プレビュー
3D
情報