Catalog navigation
CAD model selection
Part Number
190-2R
Series
Series 100-500
Mounting Options
Top Plate Swivel
Top Plate Rigid
Wheel Dia.
2
2 1/2
3
4
INCH
Plate Size
1 7/8" x 2 9/16"
Bolt Hole Spacing
15/16" x 2 1/8"
Mounting Bolt Dia.
1/4 INCH
Tread Width
3/4
1
INCH
Tread Type
Dyna-Tred TPR
Dyna-Tred PU
Wheel Bearing
Delrin
Caster Brake
Without Side Brake
With Side Brake
Thread Guards
N/A
Load Height
2 1/2 INCH
Swivel Rad.
1 11/16 INCH
Capacity
90 lbs
Download CAD models
Previews
3D
Dimension